Diodes Incorporated — Analog and discrete power solutions
W DFN3030 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-DFN3030-10 (Type TH)

Back to DGD0579U

DGD0579U

HIGH FREQUENCY HIGH-SIDE AND LOW-SIDE GATE DRIVER IN
DFN3030-10

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD0579U is a High-Frequency High-Side and Low-Side gate driver with internal Bootstrap Diode capable of driving N-channel MOSFETs in a Half-Bridge configuration. The floating High-Side driver is rated up to 100V in a bootstrap configuration.

The DGD0579U logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with MCUs. A UVLO for High-Side and Low-Side will protect MOSFETs with loss of supply. Cross conduction prevention logic also protects MOSFETs by preventing the HO and LO being on at the same time.

Fast and well-matched propagation delays allow a higher switching frequency, enabling a smaller, more compact power switching design, using smaller associated components. To minimize space, an internal bootstrap diode is included and the DGD0579U is offered in the W-DFN3030-10 (Type TH) package and operates over an extended -40°C to +125°C temperature range.

Feature(s)

  • 100V Floating High-Side Driver
  • Drives Two N-Channel MOSFETs in A Half-Bridge
  • Configuration
  • 5A Source / 2.5A Sink Output Current Capability
  • Internal Bootstrap Diode
  • Undervoltage Lockout for High-Side and Low-Side Drivers
  • Delay Matching Maxmimum of 10ns
  • Propagation Delay Typical of 60ns
  • Logic Input (HIN, LIN and EN) 3.3V Capability
  • Ultra-Low Standby Currents (<1µA)
  • Extended Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • DC-DC converters
  • Motor controls
  • Battery powered hand tools
  • Class D power amplifiers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Offset Voltage Max (V)

100 V

Inputs

HIN, LIN, EN

Output Current IO+ (Typ) (mA)

1500 mA

Output Current IO- (Typ) (mA)

2500 mA

tON (Typ) (ns)

65 ns

tOFF (Typ) (ns)

58 ns

tR (Typ) (ns)

19 ns

tF (Typ) (ns)

15 ns

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products