NRND = Not Recommended for New Design
Secondary Side Synchronous Rectification Switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR34709 is a secondary side Combo IC, which combines an N-Channel MOSFET and a driver circuit designed for Synchronous Rectification (SR), supports DCM and Quasi-Resonant Flyback Topologies.
The N-Channel MOSFET is optimized for low gate charge, low RDS(ON), fast switching speed and body diode reverse recovery performance.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution.
By sensing MOSFET drain-to-source voltage, the APR34709 can output ideal drive signal with less external components.
It can provide high performance solution for 3.3V to 15V output voltage application.
The APR34709 is available in SO-8EP package.
• Synchronous Rectification for DCM Operation Flyback
• Eliminate Resonant Ring Interference
• Fast Detector of Supply Voltages
• Fewest External Components
• Adapters/Chargers for Cell/Cordless Phones, ADSL Modems, MP3 and Other Portable Apparatus
• Standby and Auxiliary Power Supplies
Internal MOSFETDrain Rating (V) | 60 |
---|---|
OperatingCurrent (µA) | 150 |
Internal MOSFET Rds(on)(MΩ) | 8 |
Turn-OffDelay (ns) | 100 |
Turn-OffThresholdVoltage (mV) | -5 |
VCC Maximum Rating | 28 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |