Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP8802H is a step-down DC/DC converter designed to drive LEDs with a constant current. The device can drive up to fifteen LEDs, depending on the forward voltage of the LEDs, in series from a voltage source of 8V to 60V. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The AP8802H switches at frequency up to 500kHz. This allows the use of small size external components, hence minimizing the PCB area needed. Maximum output current of AP8802H is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. An input voltage of 0.2V or lower at CTRL shuts down the output at SW and puts the device into a low-current standby state.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 8 |
Maximum Input Voltage (V) | 60 |
Maximum Output Voltage (V) | 60 |
Maximum LED Current (A) | 1 |
LED Current Accuracy (%) | 5 |
Switching Frequency Maximum (kHz) | 700 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 125 |
Sense Voltage (mV) | 200 |
AEC-Q100 Grade | No |