NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP8802 is a step-down DC/DC converter designed to drive LEDs with a constant current. The device can drive up to thirteen LEDs, depending on the forward voltage of the LEDs, in series from a voltage source of 8V to 48V. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The AP8802 switches at frequency up to 500kHz. This allows the use of small size external components, hence minimizing the PCB area needed. Maximum output current of AP8802 is set via an external resistor connected between the VIN and SET input pins. Dimming is achieved by applying either a DC voltage or a PWM signal at the CTRL input pin. An input voltage of 0.2V or lower at CTRL shuts down the output at SW and puts the device into a low-current standby state.
AEC Qualified | No |
---|---|
AEC-Q100 Grade | No |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming (Analog) | Yes |
Dimming (PWM) | Yes |
Efficiency (%) | 92 |
Efficiency (%) | 92 |
LED Current Accuracy (%) | 8 |
LED Current Accuracy (%) | 8 |
MaximumInput Voltage (V) | 48 |
Maximum Input Voltage (V) | 48 |
Maximum LED Current (A) | 1 |
Maximum LED Current (A) | 1 |
Maximum Output Voltage (V) | 48 |
Maximum Output Voltage (V) | 48 |
MinimumInput Voltage (V) | 8 |
Minimum Input Voltage (V) | 8 |
OperatingTemperatureRange (°C) | -40 to 105 |
Operating Temperature Range (°C) | -40 to 105 |
AEC Qualified | No |
Sense Voltage (mV) | 200 |
Sense Voltage (mV) | 200 |
Switching Frequency Maximum (kHz) | 700 |
Switching Frequency Maximum (kHz) | 700 |
Topologies (Boost) | No |
Topologies (Buck-Boost) | No |
Topologies (Buck) | Yes |
Topologies (Charge Pump) | No |