Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

X2 DFN1010 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2-DFN1010-4

Back to AP7343

AP7343

300MA High PSRR Low Noise LDO with ENABLE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7343 is a low dropout regulator with high output voltage accuracy, low RDS(ON), high PSRR, low output noise, and low quiescent current. This regulator is based on a CMOS process.

The AP7343 includes a voltage reference, error amplifier, current limit circuit, and an enable input to turn it on and off. With the integrated resistor network fixed output voltage versions can be delivered.

With its low power consumption and line and load transient response, the AP7343 is well suited for low-power handheld communication equipment.

The AP7343 is packaged in the X2-DFN1010-4 (Type B) and SOT25 packages, allowing for the smallest footprint and a dense PCB layout.

Feature(s)

  • Low VIN and Wide VIN Range: 1.7V to 5.25V
  • Guarantee Output Current: 300mA
  • VOUT Accuracy ±1%
  • Ripple Rejection 75dB at 1kHz
  • Low Output Noise, 60µVrms from 10Hz to 100kHz
  • Quiescent Current as Low as 35µA
  • VOUT Fixed 0.9V to 3.6V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under a separate datasheet (AP7343Q)

Application(s)

  • Smart phones/tablets
  • RF supplies
  • Cameras
  • Portable videos
  • Portable media players
  • Wireless adapters
  • Wireless communications

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

35

Iq (max) (µA)

60

Operating Ambient Temperature (°C)

-40 to 85

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Type

LDO

Output options

Fixed

Iout (A)

0.3

Vin (Max) (V)

5.25

Vin (Min) (V)

1.7

Vout (min)

0.9

Vout (max)

3.6

Fixed Vout (V)

0.9, 1.0, 1.05, 1.1, 1.2, 1.3, 1.35, 1.4, 1.5, 1.6, 1.7, 1.8, 1.85, 1.9, 2.0, 2.1, 2.2, 2.3, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 2.95, 3.0, 3.1, 3.2, 3.3, 3.4, 3.5, 3.6

Accuracy 25C

1

Noise uV RMS 10-100 kHz

60

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

0.29

PSRR (dB) 1kHz

75

Enable Active

Yes (High)

Channels

1

Output Discharge

Yes, No

Power Good

No

Reverse Protection

No

VCTL Function

No

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2575 2022-04-05 2022-07-05 Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH)
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site