Diodes Incorporated
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to Inactve Datasheet Archive

AL5892 (Not Recommended for new design)

NRND = Not Recommended for New Design

OFFLINE DIMMABLE LINEAR LED DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL5892 is an offline TRIAC dimmable linear LED driver with high integration of constant current control and smart bleeder operation. With the built-in 350V main power MOSFET and 500V bleeder MOSFET, the AL5892 offers users to design a TRIAC dimmable LED driver with extremely few external components and minimized system BOM cost.

Because of the linear operation of the IC, the AL5892 LED driver is compliant with EMI standards without adding any EMI components. The AL5892 is optimized to work at 120VAC input mains voltage. With an innovative efficiency compensation method, the AL5892 operates up to 85% efficiency with driving a single high-voltage LED chain.

The AL5892 detects TRIAC dimmer and controls the smart bleeder to turn on and off, thus it offers the LED driver good dimmer compatibility with both leading edge and trailing edge dimmers. The AL5892 also converts the dimmer signal to optimize the dimming curve to be compliant with NEMA SSL7.

The AL5892 has abundant of protection features, such as LED short protection (OSP), thermal foldback protection (TFP) and over temperature shutdown protection (OTP).

The AL5892 is available in SO-8EP (Type TH) package to enhance the thermal reliability of the LED driver.

Feature(s)

  • Integrated 350V Main MOSFET and 500V Bleeder MOSFET\
  • Low Operation Current: 300μA
  • Tight Current Sense Tolerance: 3%
  • Output Current Programmable up to 75mA
  • Wide Range of Dimmer Compatibility
  • Dimming Curve Compliant to NEMA SSL7
  • Internal Protections
  • LED Open/Short Protection (OSP)
  • Thermal Foldback Protection (TFP)\
  • Over Temperature Shutdown Protection (OTP)\
  • Power Factor >0.7
  • Efficiency up to 85%\
  • SO-8EP (Type TH) Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • LED Lamps
  • Retro Fit TRIAC Dimming
  • LED Power Modules

Product Specifications

Product Parameters

Accuracy (%) 4
Dimming Triac
Efficiency (%) 85
Frequency (kHz) N/A
LED Current (mA) 100
Maximum DC VDD (VDC) 12.5
Maximum Input AC Voltage (VAC) 85
Minimum Input AC Voltage (VAC) 145
SupplyCurrent (mA) 0.3
Temperature Range (°C) -40 to 105

Related Content

Packages

Applications

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

RoHS CofC