Package: UQFN (ZTF34) MSL1

Code ZTF
Name UQFN (ZTF34) MSL1
POD Number PD-2230--
JEDEC Pub 95 MO-228
Pin Pitch (MM) 0.35
Length (MM) 4.5
Width (MM) 2.5
Height (MM) 0.6
Theta JA (still air) °C/Watt 36.42
ThetaJC (°C/Watt) 8.45
Package File ZTF34.pdf