Package: UQFN (ZM10) MSL1 PPF

Code ZM
Name UQFN (ZM10) MSL1 PPF
POD Number PD-2066
JEDEC Pub 95 MO-236/MO-248
Pin Pitch (MM) 0.4
Length (MM) 1.4
Width (MM) 1.8
Height (MM) 0.55
Theta JA (still air) °C/Watt 164
ThetaJC (°C/Watt) 115
Package File PD-2066.pdf
Quality File (Au) ZM12-ZM10-XT08-ZU06-MSL1-Au.pdf
RoHS File (Au) ZM10_NIPDAU_MDR_Au.pdf