Package: TQFN (ZL60) MSL1 Sn

Code ZL
Name TQFN (ZL60) MSL1 Sn
POD Number PD-2182
JEDEC Pub 95 MO-220
Pin Pitch (MM) 0.4
Length (MM) 9
Width (MM) 5
Height (MM) 0.8
Theta JA (still air) °C/Watt 30.36
ThetaJC (°C/Watt) 16.53
Package File ZL60.pdf