Package: TQFN (ZL48) MSL1

Code ZL
Name TQFN (ZL48) MSL1
POD Number PD-2201A
JEDEC Pub 95 MO-220
Pin Pitch (MM) 0.4
Length (MM) 6
Width (MM) 6
Height (MM) 0.9
Theta JA (still air) °C/Watt 38.15
ThetaJC (°C/Watt) 24.66
Package File PD-2201a-ZL48.pdf