Package: TQFN (ZL32) MSL1 PPF

Code ZL
Name TQFN (ZL32) MSL1 PPF
POD Number PD-2044 C
JEDEC Pub 95 MO-220 (Ref.)
Pin Pitch (MM) 0.4
Length (MM) 3
Width (MM) 6
Height (MM) 0.8
Theta JA (still air) °C/Watt 53.3
ThetaJC (°C/Watt) 25.5
Package File ZL32.pdf
Quality File (Au) ZL64_ZL42_ZL32_ZL20_ZL16_ZK24_ZK12_MSL1_Au.pdf
Quality File (Cu) ZL32-ZD20-ZE10-ZE08-ZC08-MSL1-Cu.pdf
RoHS File (Au) ZL32_NIPDAU_MDR_Au.pdf