Package: TQFN (ZL10) MSL1 PPF

Code ZL
Name TQFN (ZL10) MSL1 PPF
POD Number PD-2052
JEDEC Pub 95 MO-220 (Ref.)
Pin Pitch (MM) 0.4
Length (MM) 1.3
Width (MM) 1.6
Height (MM) 0.8
Theta JA (still air) °C/Watt 219.6
ThetaJC (°C/Watt) 131.69
Package File ZL10.pdf
Quality File (Au) ZL10MSL1Au.pdf
RoHS File (Au) ZL10NIPDAUMDRAu.pdf