Package: TQFN (ZH42) MSL1 PPF

Code ZH
Name TQFN (ZH42) MSL1 PPF
POD Number PD-2035 G
JEDEC Pub 95 MO-220I/WTFD
Pin Pitch (MM) 0.5
Length (MM) 3.5
Width (MM) 9
Height (MM) 0.8
Theta JA (still air) °C/Watt 35.34
ThetaJC (°C/Watt) 15.17
Package File PD-2035g-ZH42.pdf
Quality File (Au) ZH42_ZH32_MSL1_Au.pdf
Quality File (Cu) ZB56-ZD48-ZD40-ZH42-ZH32-ZH28-ZF36-ZF54-ZL64-MSL2-Cu.pdf
RoHS File (Au) ZH42_NIPDAU_MDR_Au.pdf
RoHS File (Cu) ZH42-NiPdAu-MDR-Cu.pdf