Package: TQFN (ZF56) MSL1 PPF

Code ZF
Name TQFN (ZF56) MSL1 PPF
POD Number PD-2024
JEDEC Pub 95 MO-220I/WPHD
Pin Pitch (MM) 0.5
Length (MM) 5
Width (MM) 11
Height (MM) 0.8
Theta JA (still air) °C/Watt 33.23
ThetaJC (°C/Watt) 12.95
Package File Pd-2024.pdf
Quality File (Au) ZF56nc_MSL1_Au.pdf