Package: TQFN (ZDQ24) MSL1

Code ZDQ
Name TQFN (ZDQ24) MSL1
POD Number PD-2236--
JEDEC Pub 95 MO-220
Pin Pitch (MM) 0.5
Length (MM) 4
Width (MM) 4
Height (MM) 0.9
Theta JA (still air) °C/Watt 54.4
ThetaJC (°C/Watt) 40.8
Package File PD-2236-ZDQ24.pdf