Package: TQFN (ZD40) MSL1 PPF

Code ZD
Name TQFN (ZD40) MSL1 PPF
POD Number PD-2021
JEDEC Pub 95 MO-220I/VJJD
Pin Pitch (MM) 0.5
Length (MM) 6
Width (MM) 6
Height (MM) 0.8
Theta JA (still air) °C/Watt 26.18
ThetaJC (°C/Watt) 10.52
Package File Pd-2021.pdf
Quality File (Au) ZL64_ZD40_ZH42_ZH28_MSL1_Au.pdf
Quality File (Cu) ZB56-ZD48-ZD40-ZH42-ZH32-ZH28-ZF36-ZF54-ZL64-MSL2-Cu.pdf