Code | ZB |
---|---|
Name | TQFN (ZB20) MSL1 Sn |
POD Number | PD-2104 |
JEDEC Pub 95 | MO-241 |
Pin Pitch (MM) | 0.5 |
Length (MM) | 2.5 |
Width (MM) | 4.5 |
Height (MM) | 1 |
Theta JA (still air) °C/Watt | 70.9 |
ThetaJC (°C/Watt) | 53.5 |
Package File | PD2104-B-for-ZB20.pdf |
Quality File (Au) | ZB48-ZD24-ZB20-MSL1-Au.pdf |
Quality File (Cu) | ZB48-ZB20-ZD24-ZH20-ZH16-ZA08-ZL24-ZBS20-ZNA20-ZBB56-ZL40-ZL30-MSL1-Cu.pdf |