Package: X2QFN (XUA18) MSL1 Sn

Code XUA
Name X2QFN (XUA18) MSL1 Sn
POD Number PD-2184
JEDEC Pub 95 MO-288
Pin Pitch (MM) 0.4
Length (MM) 2
Width (MM) 2
Height (MM) 0.4
Theta JA (still air) °C/Watt 103.66
ThetaJC (°C/Watt) 35.53
Package File XUA18.pdf
Quality File (Au) XUA18-XUA12-XUA10-MSL1-Au.pdf