Package: X1DFN (XEC8)
Code
XEC
Name
X1DFN (XEC8)
POD Number
PD-2242
JEDEC Pub 95
MO-287 (Ref.)
Pin Pitch (MM)
0.5
Length (MM)
2
Width (MM)
2
Height (MM)
0.5
Theta JA (still air) °C/Watt
157
ThetaJC (°C/Watt)
42
Package File
XEC8.pdf