Package: SOIC (W8) MSL1 Sn

Code W
Name SOIC (W8) MSL1 Sn
POD Number PD-1001
JEDEC Pub 95 MS-012D/AA
Pin Pitch (MM) 1.27
Length (MM) 4.9
Width (MM) 3.9
Height (MM) 1.75
Theta JA (still air) °C/Watt 157
ThetaJC (°C/Watt) 42
Package File W8.pdf
Quality File (Au) L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au7.pdf
Quality File (Cu) W16-W14-W8-MSL1-Cu.pdf
RoHS File (Au) W8_SN_MDR_Au.pdf