Code | Q |
---|---|
Name | QSOP (Q16) MSL1 Sn |
POD Number | PD-1201 H |
JEDEC Pub 95 | MO-137B/AB |
Pin Pitch (MM) | 0.64 |
Length (MM) | 4.8 |
Width (MM) | 3.9 |
Height (MM) | 1.75 |
Theta JA (still air) °C/Watt | 116 |
ThetaJC (°C/Watt) | 34 |
Package File | PD-1201h-Q16.pdf |
Quality File (Au) | Q28_Q24_Q20_Q16_MSL1_Au.pdf |
RoHS File (Au) | Q16_SN_MDR_Au.pdf |