Package: LBGA (NJ196) MSL3 BGA

Code NJ
Name LBGA (NJ196) MSL3 BGA
POD Number PD-2160
JEDEC Pub 95 MO-192
Pin Pitch (MM) 1
Length (MM) 15
Width (MM) 15
Height (MM) 1.5
Theta JA (still air) °C/Watt 25.67
ThetaJC (°C/Watt) 8.99
Package File NJ196.pdf
Quality File (Cu) NJ196-NJA196-MSL3-Cu.pdf