Package: TFBGA (NE48) MSL3 BGA

Code NE
Name TFBGA (NE48) MSL3 BGA
POD Number PD-2101
JEDEC Pub 95 MO-195C
Pin Pitch (MM) 0.5
Length (MM) 5
Width (MM) 5
Height (MM) 1.1
Theta JA (still air) °C/Watt 0
ThetaJC (°C/Watt) 0
Package File PD-2101.pdf
Quality File (Cu) NE50-NE48-NC48-NM48-MSL3-Cu.pdf