Package: TSSOP (L24) MSL1 Sn

Code L
Name TSSOP (L24) MSL1 Sn
POD Number PD-1312 G
JEDEC Pub 95 MO-153F/AD
Pin Pitch (MM) 0.65
Length (MM) 7.8
Width (MM) 4.4
Height (MM) 1.2
Theta JA (still air) °C/Watt 84
ThetaJC (°C/Watt) 13
Package File PD-1312g-L24.pdf
Quality File (Au) L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au5.pdf
RoHS File (Au) L24_SN_MDR_Au.pdf