Code | L |
---|---|
Name | TSSOP (L16) MSL1 Sn |
POD Number | PD-1310 G |
JEDEC Pub 95 | MO-153F/AB |
Pin Pitch (MM) | 0.65 |
Length (MM) | 5 |
Width (MM) | 4.4 |
Height (MM) | 1.2 |
Theta JA (still air) °C/Watt | 90 |
ThetaJC (°C/Watt) | 24 |
Package File | PD-1310g-L16.pdf |
Quality File (Au) | L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au3.pdf |
Quality File (Cu) | A48-L28-L24-L20-L16-L14-L08-H20-H28-Q24-Q20-Q16-W16-W14-W08-MSL1-Cu-.pdf |
RoHS File (Au) | L16_SN_MDR_Au.pdf |