Package: LQFP (FD128) MSL3 Sn

Code FD
Name LQFP (FD128) MSL3 Sn
POD Number PD-2072
JEDEC Pub 95 MS-026
Pin Pitch (MM) 0.4
Length (MM) 14
Width (MM) 14
Height (MM) 1.6
Theta JA (still air) °C/Watt 41.8
ThetaJC (°C/Watt) 12
Package File FD128.pdf
Quality File (Au) FD128-FD100-FC64-FG64-FB48-MSL3-Au.pdf
Quality File (Cu) FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf
RoHS File (Au) FD128_SN_MDR_Au.pdf