Package: WQFN (ZR62)
Code
ZR
Name
WQFN (ZR62)
POD Number
PD-2256
JEDEC Pub 95
MO-220 (Ref)
Pin Pitch (MM)
0.35
Length (MM)
3.5
Width (MM)
9
Height (MM)
0.8
Theta JA (still air) °C/Watt
12.88
ThetaJC (°C/Watt)
3.37
Package File
ZR62.pdf
Products using this package
PI3EQX32908