Package: TQFN (ZLD40)

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

W QFN3060 40
CodeZLD
NameTQFN (ZLD40)
POD NumberPD-2239 --
JEDEC Pub 95MO-220
Pin Pitch (mm)0.4
Length (mm)3
Width (mm)6
Height (mm)0.8
Theta JA (still air) °C/Watt46.18
Theta JC (°C/Watt)26
Package File ZLD40-.pdf
Products using this package

Parts Icon PI3DPX20012 Parts Icon PI3DPX20021 Parts Icon PI3DPX8100 Parts Icon PI3DPX8112 Parts Icon PI3DPX8121 Parts Icon PI3EQX16012 Parts Icon PI3EQX16021 Parts Icon PI3EQX16612 Parts Icon PI3EQX16621 Parts Icon PI3EQX16812 Parts Icon PI3EQX16821 Parts Icon PI3HDX12212 Parts Icon PI3HDX12221 Parts Icon PI3HDX612