Code | M |
---|---|
Name | MQFP (M100) MSL3 Sn |
POD Number | PD-1811 B |
JEDEC Pub 95 | MO-108/CC-1 |
Pin Pitch (mm) | 0.65 |
Length (mm) | 14 |
Width (mm) | 20 |
Height (mm) | 3.4 |
Package File | M100B.pdf |
Package Qualification Report (Cu) | MA208-MA128-FD100-FC64-FCE80-FB48-FBE48-M100-MSL3-Cu-.pdf |