196-Ball, Low Profile BGA ( 0.60mm Ball )
Code | NJA |
---|---|
Name | LBGA (NJA196) MSL3 BGA |
POD Number | PD-2216-- |
JEDEC Pub 95 | MO-192 |
Pin Pitch (mm) | 1 |
Length (mm) | 15 |
Width (mm) | 15 |
Height (mm) | 1.63 |
Theta JA (still air) °C/Watt | 25.67 |
Theta JC (°C/Watt) | 8.99 |
Package File | PD-2216-NJA196.pdf |
Package Qualification Report (Cu) | NJ196-NJA196-MSL3-Cu2.pdf |