Package: X1QFN (XEAQ24) MSL1

24 - Contact, Extra Thin Fine Pitch QFN, X1QFN

CodeXEAQ
NameX1QFN (XEAQ24) MSL1
POD NumberPD-2226--
JEDEC Pub 95MO-288
Pin Pitch (MM)0.4
Length (MM)4
Width (MM)2
Height (MM)0.5
Package File PD-2226-XEAQ24.pdf