Package: X2QFN (XUC10) MSL1 PPF
Code
XUC
Name
X2QFN (XUC10) MSL1 PPF
POD Number
PD-2208 --
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.4
Length (mm)
1.2
Width (mm)
1.4
Height (mm)
0.4
Package File
PD-2208-XUC10.pdf