Code | FA |
---|---|
Name | TQFP (FA100) MSL3 Sn |
POD Number | PD-2107 -- |
JEDEC Pub 95 | MS-026/AED |
Pin Pitch (mm) | 0.5 |
Length (mm) | 14 |
Width (mm) | 14 |
Height (mm) | 1.2 |
Package File | PD-2107-FA100.pdf |
Package Qualification Report (Cu) | FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf |