Code | FCE |
---|---|
Name | LQFP (FCE80) MSL3 Sn |
POD Number | PD-2171 |
JEDEC Pub 95 | MS-026 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 10 |
Width (mm) | 10 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 13.2 |
Theta JC (°C/Watt) | 9.5 |
Package File | FCE80.pdf |
Package Qualification Report (Cu) | FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf |