Code | FBE |
---|---|
Name | LQFP (FBE48) MSL3 Sn |
POD Number | PD-2185 |
JEDEC Pub 95 | MS-026D |
Pin Pitch (mm) | 0.5 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 59.8 |
Theta JC (°C/Watt) | 14.4 |
Package File | PD-2185-FBE48.pdf |
Package Qualification Report (Au) | FBE48-MSL3-Au.pdf |