Code | ZNA |
---|---|
Name | W-QFN3030-20 (ZNA20) |
POD Number | PD-2169 |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 0.75 |
Theta JA (still air) °C/Watt | 71 |
Theta JC (°C/Watt) | 43.6 |
Package File | PD-2169B_ZNA20.pdf |
Package Qualification Report (Cu) | ZB48-20-ZD24-ZH20-16-ZA08-ZNA20-MSL1-Cu.pdf |