Package: TQFN (ZBB56) MSL1 Sn
Code
ZBB
Name
TQFN (ZBB56) MSL1 Sn
POD Number
PD-2180
JEDEC Pub 95
MO-220
Pin Pitch (mm)
0.5
Length (mm)
8
Width (mm)
8
Height (mm)
1
Theta JA (still air) °C/Watt
19.16
Theta JC (°C/Watt)
8.06
Package File
ZBB56.pdf
Products using this package
PI6LC48S25B