Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZX |
---|---|
Name | aQFN (ZX136) MSL3 PPF |
POD Number | PD-2098 A |
Pin Pitch (mm) | 0.4 |
Length (mm) | 8 |
Width (mm) | 8 |
Height (mm) | 0.85 |
Theta JA (still air) °C/Watt | 56.8 |
Theta JC (°C/Watt) | 13.6 |
Package File | Pd-2098.pdf |
Package Qualification Report (Cu) | ZX136-MSL3-Cu.pdf |