Package: UDFN (ZU6) MSL1 PPF

CodeZU
NameUDFN (ZU6) MSL1 PPF
POD NumberPD-2152
JEDEC Pub 95MO-287A
Pin Pitch (MM)0.35
Length (MM)1
Width (MM)1
Height (MM)0.55
Package File ZU6.pdf
Products using this package

Parts Icon PI5A3157B

Parts Icon PI5A4157