Code | ZH |
---|---|
Name | TQFN (ZH42) MSL1 PPF |
POD Number | PD-2035 G |
JEDEC Pub 95 | MO-220I/WTFD |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3.5 |
Width (mm) | 9 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 35.34 |
Theta JC (°C/Watt) | 15.17 |
Package File | PD-2035J_ZH42.pdf |
Package Qualification Report (Au) | ZH42_ZH32_MSL1_Au.pdf |
Package Qualification Report (Cu) | ZB56-ZD48-ZD40-ZH42-ZH32-ZH28-ZF36-ZF54-ZL64-MSL2-Cu.pdf |
Material Declaration Report (Au) | ZH42_NIPDAU_MDR_Au.pdf |
Material Declaration Report (Cu) | ZH42-NiPdAu-MDR-Cu.pdf |
Products using this package | |
|