Code | V |
---|---|
Name | SSOP (V48) MSL1 Sn |
POD Number | PD-1401 |
JEDEC Pub 95 | MO-118B/AA |
Pin Pitch (mm) | 0.64 |
Length (mm) | 15.88 |
Width (mm) | 7.62 |
Height (mm) | 2.79 |
Theta JA (still air) °C/Watt | 94 |
Theta JC (°C/Watt) | 26 |
Package File | PD-1401.pdf |
Package Qualification Report (Au) | V48_MSL1_Au.pdf |
Material Declaration Report (Au) | V48_SN_MDR_Au.pdf |