Package: PDIP (P16)

CodeP
NamePDIP (P16)
POD NumberP16_PTI
JEDEC Pub 95MS-001AB
Pin Pitch (mm)2.54
Length (mm)19
Width (mm)6.4
Height (mm)4.01
Package File P16.pdf
Package Qualification Report (Au) P16P14P8Au2.pdf
Products using this package

Parts Icon PT8A2641 Parts Icon PT8A2642 Parts Icon PT8A2648 Parts Icon PT8A3252 Parts Icon PT8A3263A Parts Icon PT8A3263B