Code | ND |
---|---|
Name | PBGA (ND256) MSL3 BGA |
POD Number | PD-2016 |
JEDEC Pub 95 | MS-034B/AAF-1Â |
Pin Pitch (MM) | 1 |
Length (MM) | 17 |
Width (MM) | 17 |
Height (MM) | 1.76 |
Theta JA (still air) °C/Watt | 24.2 |
ThetaJC (°C/Watt) | 7.2 |
Package File | Pd-2016.pdf |
Quality File (Au) | ND256_MSL3_Au.pdf |
Quality File (Cu) | ND256_NJ100_MSL3_Cu.pdf |
RoHS File (Au) | ND256_SAC305_MDR_Au.pdf |
Products using this package |