Code | NB |
---|---|
Name | LFBGA (NB84) MSL3 BGA |
POD Number | PD-2038 |
JEDEC Pub 95 | MO-205F (Ref.) |
Pin Pitch (mm) | 0.8 |
Length (mm) | 9 |
Width (mm) | 9 |
Height (mm) | 1.46 |
Theta JA (still air) °C/Watt | 46.95 |
Theta JC (°C/Watt) | 21.52 |
Package File | Pd-2038.pdf |
Package Qualification Report (Au) | NB160_NB148_NB84_NB64_MSL3_Au.pdf |
Material Declaration Report (Au) | NB84_SAC305_MDR_Au.pdf |