Code | MA |
---|---|
Name | MQFP (MA160) MSL3 Sn |
POD Number | PD-2019 |
JEDEC Pub 95 | MS-022B/DD-1 |
Pin Pitch (mm) | 0.65 |
Length (mm) | 28 |
Width (mm) | 28 |
Height (mm) | 4.1 |
Theta JA (still air) °C/Watt | 39.7 |
Theta JC (°C/Watt) | 19.2 |
Package File | Pd-2019.pdf |
Package Qualification Report (Au) | MA208_MA128_MA160_MSL3_Au.pdf |
Material Declaration Report (Au) | MA160_SN_MDR_Au.pdf |