Code | L |
---|---|
Name | TSSOP (L8) MSL1 Sn |
POD Number | PD-1308 |
JEDEC Pub 95 | MO-153F/AA |
Pin Pitch (mm) | 0.65 |
Length (mm) | 3 |
Width (mm) | 4.4 |
Height (mm) | 1.2 |
Theta JA (still air) °C/Watt | 124 |
Theta JC (°C/Watt) | 37 |
Package File | L08.pdf |
Package Qualification Report (Au) | L28-L24-L20-L18-L16-L14-L08-W08-MSL1-Au6.pdf |
Material Declaration Report (Au) | L8_SN_MDR_Au.pdf |
Products using this package | |
PI3C3305 PI3C3306 PI3CH200 PI3CH3305 PI5C3305 PI5C3306 PI6C2405A-1 PI6C2405A-1H PI6CV2304 PI6CV304 PI6LC48C21 PI6LC48C51 PI6LC48P0101 PI6LC48P25104 PT7C43190 PT7C4337 PT7C4337B PT7C43390 PT7C4372A PT7C4563 PT7C4563B |