Code | FD |
---|---|
Name | LQFP (FD128) MSL3 Sn |
POD Number | PD-2072 |
JEDEC Pub 95 | MS-026 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 14 |
Width (mm) | 14 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 41.8 |
Theta JC (°C/Watt) | 12 |
Package File | FD128.pdf |
Package Qualification Report (Au) | FD128-FD100-FC64-FG64-FB48-MSL3-Au.pdf |
Package Qualification Report (Cu) | FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf |
Material Declaration Report (Au) | FD128_SN_MDR_Au.pdf |
Products using this package |