Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | FB |
---|---|
Name | LQFP (FB48) MSL3 Sn |
POD Number | PD-2027 |
JEDEC Pub 95 | MS-026D/BBC |
Pin Pitch (mm) | 0.5 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1.6 |
Theta JA (still air) °C/Watt | 59.8 |
Theta JC (°C/Watt) | 14.4 |
Package File | Pd-2027.pdf |
Package Qualification Report (Au) | FD128_FD100_FC64_FG64_FB48_MSL3_Au.pdf |
Package Qualification Report (Cu) | MA208_MA128_FG64_FD100_FC64_FB48_FB32_MSL3_Cu.pdf |
Material Declaration Report (Au) | FB48_SN_MDR_Au.pdf |