Code | FA |
---|---|
Name | TQFP (FA32) MSL3 Sn |
POD Number | PD-1814 C |
JEDEC Pub 95 | MS-026D/ABA |
Pin Pitch (mm) | 0.8 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1.2 |
Theta JA (still air) °C/Watt | 79.94 |
Theta JC (°C/Watt) | 30.3 |
Package File | Pd-1814c-FA32.pdf |
Package Qualification Report (Au) | FDE128_FA48_FA32_MSL3_Au.pdf |
Package Qualification Report (Cu) | FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf |
Material Declaration Report (Au) | FA32_SN_MDR_Au.pdf |