Package: SC70 (C6) MSL1 Sn

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363
CodeC
NameSC70 (C6) MSL1 Sn
POD NumberPD-1902 B
JEDEC Pub 95MO-203B/AB
Pin Pitch (mm)0.65
Length (mm)2
Width (mm)1.25
Height (mm)1.1
Theta JA (still air) °C/Watt340
Theta JC (°C/Watt)229
Package File SOT363-C6.pdf
Package Qualification Report (Au) C06-C05-C04-MSL1-Au.pdf
Package Qualification Report (Cu) C06-C05-MSL1-Cu.pdf
Material Declaration Report (Au) C6_SN_MDR_Au.pdf
Products using this package

Parts Icon PI5A3157B Parts Icon PI5A4157 Parts Icon PI5A4599B Parts Icon PS4157N Parts Icon PSMUX1247 Parts Icon PSMUX1248